MESH STRIP Metal Mesh EMI Gasketing | #01-0101-0020


LOADING IMAGES
01-0101-0020

MESH STRIP Metal Mesh EMI Gasketing | #01-0101-0020

Parker Chomerics MESH STRIP® mesh gaskets consist of highly resilient knit metal mesh used to provide EMI/EMP shielding and electrical grounding along enclosure seams


Technical Specifications

  • Shielding Effectiveness (dB): > 60
  • Profile Shape: Round
  • Height (inch): 0.187
  • Material: Monel
  • Width (inch): 0.187
Safety Warning

Item Information

Parker Chomerics MESH STRIP® mesh gaskets consist of highly resilient knit metal mesh used to provide EMI/EMP shielding and electrical grounding along enclosure seams. MESH STRIP® gaskets come in numerous standard geometric offerings to ensure that integration is easy and redesign is minimal. High metal content makes these gaskets ideal for applications that are sensitive to silicone outgassing or high temperatures. Recommended compression for the gasket is 30 ± 10%.

Features and Benefits:
• Numerous gasket form-factors and installation options
• Foreign object debris (FOD) free versions available
• Mesh material options allow for minimized galvanic corrosion
• Lightweight design for military and aerospace application requirements

Mesh Material Offerings:
• Aluminum
• Monel (Nickel alloy)
• Ferrex (Tin-plated copper-clad steel)

Mounting Options:
• Incorporated into a groove (Recommended due to shielding and gasket compression)
• Open area mounting (RTV spot bond, welding, riveting, soldering)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336