Medium Duty Vane Motors - Series M3B & M4 | #014-42340-500


LOADING IMAGES
014-42340-500

Medium Duty Vane Motors - Series M3B & M4 | #014-42340-500

PART DESCRIPTION : M4E 185 1N00 B501

The M3B and M4* have been specifically designed for longer life in severe duty applications that require high pressures up to 230 bar, high speed up to 4000 RPM and low fluid lubricity.


Technical Specifications

  • Port Type: Rear ports
  • Material - Seals: Viton®
  • Shaft Type: Keyed (SAE C)
  • Drain Option: External
  • Displacement: 191.6
  • Drain Port Size: SAE 8 - 3/4" UNF
  • Port Connection Inlet: SAE 32 - 3/4" UNF
  • Torque Rating: 484 Nm
  • Flange Size: SAE C
  • Direction of Rotation: Bi-directional
  • Outlet Port Size: SAE 32 - 3/4" UNF
  • Maximum Operating Pressure: 180 bar
  • Rated Speed: 3600 RPM
  • Brand: Denison
Safety Warning

Item Information

The vane, rotor and cam ring are pressure balanced to increase the motor lifetime  and efficiency over the full speed range. The high starting torque efficiency allows the motor to start under high load without pressure overshoots, jerks and high instantaneous horsepower loads.

Markets:
• Mobile
• Marine

Features & Benefits:
• Improved Performance : When operating at very low speeds on applications such as swing and load hoist drives, the vane motor exhibits very low torque ripple.
• Enhanced Lifetime : Vane motors begin life with high volumetric efficiency and maintain that efficiency throughout their operating life.
• Easy Installation: The high starting torque efficiency of the vane type motors allows them to start under high load without pressure overshoots, jerks and high instantaneous horsepower loads.

Applications:
• Hoist winch drives
• Swing drives
• Propulsion drives

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687925