Maintenance Kit for push-in fittings - BSPP & BSPT threads | #3150 00 01 57


LOADING IMAGES
3150 00 01 57

Maintenance Kit for push-in fittings - BSPP & BSPT threads | #3150 00 01 57

LF 3000® Maintenance Kit, BSPP Threads


Technical Specifications

  • Connection 1 Thread Size: M5, G 1/8 to G 1/4
  • Product Style: LF 3000 BSPP Maintenance Kit
  • Maximum Operating Temperature: 80 °C
  • Body Material: Technical Polymer, Brass, Nickel-plated
  • Seal Material: NBR (O-Ring)
  • Gripping Ring Material: Stainless Steel
  • Maximum Operating Pressure: 20 bar
  • Minimum Operating Temperature: -20 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 300
  • Application: Robotics, Automotive Process, Pneumatics, Semiconductor, Textile, Packaging, Vacuum
  • For Fluid Type: Compressed Air, Other Fluids: Please Consult Us
  • Specifications Met: ISO 14743, PED DI: 97/23/EC, RoHS DI: 2002/95/EC, RoHS 2011/65/EC, REACH DI: 1907/2006
  • Tube Outside Diameter: 4 to 8 mm
  • Connection Type: BSPP
Safety Warning

Item Information

Parker Legris provides 5 Maintenance kits, ready to use, to make easier and quicker the maintenance operations thanks to gather all most used part numbers of push-in fittings or accessories in one storage case.

LF 3000® Maintenance Kit, BSPP Threads
• Resistant up to +80°C at 20 bar
• BSPP products
• A selection of 24 references covering the most-used products
• Products available in the most common diameters: 4 mm, 6 mm and 8 mm
• A kit contains more than 300 products and then can be completed according to your needs.

LF 3000® Maintenance Kit, BSPT Threads
• Resistant up to +80°C at 20 bar
• BSPT products
• A selection of 24 references covering the most-used products
• Products available in the most common diameters: 4 mm, 6 mm and 8 mm
• A kit contains more than 300 products and then can be completed according to your needs.

LF 3600 Maintenance Kit, BSPP Threads
• Resistant up to +150°C at 30 bar
• BSPP products
• Excellent mechanical performance
• Excellent abrasion and corrosion resistance due to high phosphorus chemical nickel plating
• Parallel thread - BSPP
• A selection of 232 references covering the most-used products

Maintenance Kit - Accessories for push-in fittings, BSPT Threads
• Robust design
• Suitable for low and high voltage depending on the model
• Forged shapes for mechanical strength
• Taper thread – BSPT
• A selection of 216 references covering the most-used products

Maintenance Kit - Accessories for push-in fittings, BSPP Threads
• Robust design
• Suitable for low and high voltage depending on the model
• Forged shapes for mechanical strength
• Taper thread – BSPP
• A selection of 250 references covering the most-used products

Markets:
• Factory Automation
• Vehicule Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery

Applications:
• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vaccum Applications

Technologies:
• Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors
• Swivel Fittings

Technical Characteristics:
• Fluids: Compressed Air, Other Industrial fluids: please consult us
• Materials: Technical polymer, nickel-plated brass, NBR, FKM (LF3600) , FDA nickel plated brass (LF3600)
• Pressure: Vacuum to 20 bar (30 bars for LF3600 and 60 bar for Accessories)
• Temperature: -20°C to +80°C (+150°C for LF 3600)
• Ø Metric: 4mm to 8 mm
• Thread size: M5, 1/8" to 1/2"

Regulations:
• ISO 14743: Pneumatic fluid power, push-in connectors for thermoplastic tubes
• DI: 97/23/EC (PED)
• DI : 2002/95/EC (RoHS), 2011/65/EC
• DI : 1907/2006 (REACH)
• FDA : 21CFR (Material Food contac for LF3600)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098