Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #692LX-16-16C


LOADING IMAGES
692LX-16-16C

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #692LX-16-16C

BSP female swivel (60° cone)


Technical Specifications

  • Connection Thread Size: 1/4"
  • Thread Type: BSP
  • Hose I.D. (size): -16
  • Hose I.D. (inch): 1"
  • Shape: Straight
  • Hose I.D. (mm): 25.4 mm
  • Hose I.D.: DN 25
  • Fitting Type: 92
  • Maximum Working Pressure (MPa): 90.0 MPa
  • Length (mm): 78 mm
  • Product Style: BSP Female - Swivel (60° cone)
  • Materials of Construction: Stainless Steel
  • Maximum Working Pressure (psi): 13050 psi
  • Length (inch): 3.1"
Safety Warning

Item Information

BSP female swivel (60° cone)

Read More Show Less

CAD Drawings + Files

Part Number
692LX-16-16C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513