Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1YALX-6-03


LOADING IMAGES
1YALX-6-03

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1YALX-6-03

High pressure tube nipple UNF – LH thread


Technical Specifications

  • Style: High pressure tube nipple UNF – LH thread
  • Product Style: High Pressure Tube Nipple UNF – LH Thread
  • Hose I.D. (inch): 3/16"
  • Connection Thread Size: 9/16"-18
  • Shape: Straight
  • Thread Type: UNF - LH
  • Connection Type: UNF-LH
  • Hose I.D.: DN 5
  • Hose I.D. (mm): 4.8 mm
  • Hose I.D. (size): -3
  • Length (mm): 108 mm
  • Maximum Working Pressure (MPa): 180.0 MPa
  • Material: Special materials
  • Materials of Construction: Special Materials
  • Maximum Working Pressure (psi): 26100 psi
  • Fitting Type: YA
  • Length (inch): 4.3"
Safety Warning

Item Information

High pressure tube nipple UNF – LH thread

Read More Show Less

CAD Drawings + Files

Part Number
1YALX-6-03 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513