Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1YALX-1-03C


LOADING IMAGES
1YALX-1-03C

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1YALX-1-03C

High pressure tube nipple UNF – LH thread


Technical Specifications

  • Style: High pressure tube nipple UNF – LH thread
  • Product Style: High Pressure Tube Nipple UNF – LH Thread
  • Hose I.D. (inch): 3/16"
  • Connection Thread Size: 1/4"-28
  • Shape: Straight
  • Thread Type: UNF - LH
  • Connection Type: UNF-LH
  • Hose I.D.: DN 5
  • Hose I.D. (mm): 4.8 mm
  • Hose I.D. (size): -3
  • Maximum Working Pressure (MPa): 180.0 MPa
  • Length (mm): 92 mm
  • Material: Stainless Steel
  • Materials of Construction: Stainless Steel
  • Maximum Working Pressure (psi): 26100 psi
  • Fitting Type: YA
  • Length (inch): 3.6"
Safety Warning

Item Information

High pressure tube nipple UNF – LH thread

Read More Show Less

CAD Drawings + Files

Part Number
1YALX-1-03C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513