Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y9LX-6-05


LOADING IMAGES
1Y9LX-6-05

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y9LX-6-05

BSP male for USIT ring


Technical Specifications

  • Hose I.D. (inch): 5/16"
  • Connection Thread Size: 3/8"
  • Shape: Straight
  • Thread Type: BSP
  • Hose I.D. (mm): 7.9 mm
  • Maximum Working Pressure (MPa): 150.0 MPa
  • Hose I.D.: DN 8
  • Maximum Working Pressure (psi): 21750 psi
  • Hose I.D. (size): -5
  • Length (mm): 82 mm
  • Material: High strength carbon steel, zinc plated
  • Materials of Construction: High Strength Carbon Steel, Zinc-plated
  • Product Style: BSP Male for USIT Ring
  • Style: BSP male for USIT ring
  • Fitting Type: Y9
  • Length (inch): 3.2"
Safety Warning

Item Information

BSP male for USIT ring

Read More Show Less

CAD Drawings + Files

Part Number
1Y9LX-6-05 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513