Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y4LX-4-02


LOADING IMAGES
1Y4LX-4-02

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y4LX-4-02

High pressure tube nipple UNF – LH thread


Technical Specifications

  • Style: High pressure tube nipple UNF – LH thread
  • Product Style: High Pressure Tube Nipple UNF – LH Thread
  • Connection Thread Size: 1/4"-28
  • Shape: Straight
  • Thread Type: UNF - LH
  • Hose I.D. (mm): n/a
  • Hose I.D. (size): n/a
  • Connection Type: UNF-LH
  • Hose I.D.: n/a
  • Length (mm): 63 mm
  • Maximum Working Pressure (MPa): 207.0 MPa
  • Materials of Construction: Stainless Steel
  • Material: Stainless Steel
  • Maximum Working Pressure (psi): 30000 psi
  • Length (inch): 2.5"
  • Fitting Type: Y4
  • Hose I.D. (inch): n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

High pressure tube nipple UNF – LH thread

Read More Show Less

CAD Drawings + Files

Part Number
1Y4LX-4-02 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513