Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y2LX-6-04C


LOADING IMAGES
1Y2LX-6-04C

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y2LX-6-04C

Medium pressure tube nipple


Technical Specifications

  • Fitting Type: Y2
  • Material: Stainless Steel
  • Materials of Construction: Stainless Steel
  • Maximum Working Pressure (psi): 20000 psi
  • Shape: Straight
  • Style: Medium pressure tube nipple
  • Hose I.D.: n/a
  • Thread Type: UNF-LH
  • Hose I.D. (mm): n/a
  • Hose I.D. (size): n/a
  • Hose I.D. (inch): n/a
  • Product Style: Medium Pressure Tube Nipple
  • Maximum Working Pressure (MPa): 138.0 MPa
  • Connection Thread Size: 3/8"-24 UNF-LH
  • Length (mm): 109 mm
  • Length (inch): 4.29"

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Medium pressure tube nipple

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513