Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y2LX-6-04


LOADING IMAGES
1Y2LX-6-04

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y2LX-6-04

Medium pressure tube nipple


Technical Specifications

  • Hose I.D. (inch): 1/4"
  • Connection Thread Size: 3/8"-24
  • Shape: Straight
  • Maximum Working Pressure (psi): 20000 psi
  • Connection Type: UNF-LH
  • Thread Type: UNF - LH
  • Hose I.D. (mm): 6.4 mm
  • Hose I.D.: DN 6
  • Hose I.D. (size): -4
  • Length (mm): 120 mm
  • Maximum Working Pressure (MPa): 137.9 MPa
  • Materials of Construction: Special Materials
  • Material: Special materials
  • Fitting Type: Y2
  • Length (inch): 4.7"
  • Style: Medium pressure tube nipple
  • Product Style: Medium Pressure Tube Nipple

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Medium pressure tube nipple

Read More Show Less

CAD Drawings + Files

Part Number
1Y2LX-6-04 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513