Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y2LX-12-12C4462


LOADING IMAGES
1Y2LX-12-12C4462

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1Y2LX-12-12C4462

Medium pressure tube nipple


Technical Specifications

  • Connection Thread Size: 3/4"-16
  • Hose I.D. (inch): 3/4"
  • Hose I.D. (mm): 19 mm
  • Hose I.D. (size): -12
  • Maximum Working Pressure (psi): 20000 psi
  • Shape: Straight
  • Thread Type: UNF - LH
  • Connection Type: UNF-LH
  • Hose I.D.: DN 20
  • Length (mm): 160 mm
  • Maximum Working Pressure (MPa): 137.9 MPa
  • Materials of Construction: Stainless Steel
  • Material: Stainless Steel
  • Fitting Type: Y2
  • Length (inch): 6.3"
  • Product Style: Medium Pressure Tube Nipple
  • Style: Medium pressure tube nipple
Safety Warning

Item Information

Medium pressure tube nipple

Read More Show Less

CAD Drawings + Files

Part Number
1Y2LX-12-12C4462 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513