Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1C9LX-16-05C


LOADING IMAGES
1C9LX-16-05C

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1C9LX-16-05C

Metric female swivel heavy series with O-ring


Technical Specifications

  • Hose I.D. (inch): 5/16"
  • Thread Type: Metric
  • Fitting Type: C9
  • Maximum Working Pressure (MPa): 150.0 MPa
  • Shape: Straight
  • Connection Thread Size: M24x1.5
  • Hose I.D. (mm): 7.9 mm
  • Hose I.D.: DN 8
  • Maximum Working Pressure (psi): 21750 psi
  • Hose I.D. (size): -5
  • Length (mm): 84 mm
  • Materials of Construction: Stainless Steel
  • Length (inch): 3.3"
  • Product Style: Metric Female Swivel Heavy Series with O-ring

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Metric female swivel heavy series with O-ring

Read More Show Less

CAD Drawings + Files

Part Number
1C9LX-16-05C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513