Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1C9LX-16-03


LOADING IMAGES
1C9LX-16-03

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1C9LX-16-03

Metric female swivel heavy series with O-ring


Technical Specifications

  • Hose I.D. (inch): 3/16"
  • Thread Type: Metric
  • Fitting Type: C9
  • Hose I.D.: DN 5
  • Shape: Straight
  • Connection Thread Size: M24x1.5
  • Hose I.D. (mm): 4.8 mm
  • Hose I.D. (size): -3
  • Length (mm): 80 mm
  • Maximum Working Pressure (MPa): 180.0 MPa
  • Materials of Construction: High Strength Carbon Steel, Zinc-plated
  • Maximum Working Pressure (psi): 26100 psi
  • Length (inch): 3.1"
  • Product Style: Metric Female Swivel Heavy Series with O-ring
Safety Warning

Item Information

Metric female swivel heavy series with O-ring

Read More Show Less

CAD Drawings + Files

Part Number
1C9LX-16-03 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513