Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1C9LX-14-05


LOADING IMAGES
1C9LX-14-05

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1C9LX-14-05

Metric female swivel heavy series with O-ring


Technical Specifications

  • Hose I.D. (inch): 5/16"
  • Thread Type: Metric
  • Fitting Type: C9
  • Maximum Working Pressure (MPa): 150.0 MPa
  • Shape: Straight
  • Hose I.D. (mm): 7.9 mm
  • Hose I.D.: DN 8
  • Maximum Working Pressure (psi): 21750 psi
  • Hose I.D. (size): -5
  • Connection Thread Size: M22x1.5
  • Length (mm): 84 mm
  • Materials of Construction: High Strength Carbon Steel, Zinc-plated
  • Length (inch): 3.3"
  • Product Style: Metric Female Swivel Heavy Series with O-ring
Safety Warning

Item Information

Metric female swivel heavy series with O-ring

Read More Show Less

CAD Drawings + Files

Part Number
1C9LX-14-05 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513