Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1C3LX-8-04C


LOADING IMAGES
1C3LX-8-04C

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1C3LX-8-04C

Metric female swivel light series


Technical Specifications

  • Hose I.D. (inch): 1/4"
  • Thread Type: Metric
  • Shape: Straight
  • Hose I.D. (mm): 6.4 mm
  • Hose I.D.: DN 6
  • Length (mm): 69 mm
  • Hose I.D. (size): -4
  • Connection Thread Size: M14x1.5
  • Fitting Type: C3
  • Maximum Working Pressure (MPa): 164.0 MPa
  • Materials of Construction: Stainless Steel
  • Maximum Working Pressure (psi): 23780 psi
  • Length (inch): 2.7"
  • Product Style: Metric Female Swivel Light Series

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Metric female swivel light series

Read More Show Less

CAD Drawings + Files

Part Number
1C3LX-8-04C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513