Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1AYLX-8-05C


LOADING IMAGES
1AYLX-8-05C

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1AYLX-8-05C

Type “M” female swivel


Technical Specifications

  • Product Style: Female Type “M” Swivel Fitting
  • Hose I.D. (inch): 5/16"
  • Connection Thread Size: 3/4"-16
  • Fitting Type: AY
  • Thread Type: UNF
  • Maximum Working Pressure (MPa): 150.0 MPa
  • Shape: Straight
  • Hose I.D. (mm): 7.9 mm
  • Hose I.D.: DN 8
  • Maximum Working Pressure (psi): 21750 psi
  • Hose I.D. (size): -5
  • Length (mm): 70 mm
  • Materials of Construction: Stainless Steel
  • Length (inch): 2.8"
Safety Warning

Item Information

Type “M” female swivel

Read More Show Less

CAD Drawings + Files

Part Number
1AYLX-8-05C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513