Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1AYLX-6-03


LOADING IMAGES
1AYLX-6-03

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #1AYLX-6-03

Type “M” female swivel


Technical Specifications

  • Product Style: Female Type “M” Swivel Fitting
  • Hose I.D. (inch): 3/16"
  • Connection Thread Size: 9/16"-18
  • Thread Type: UNF
  • Fitting Type: AY
  • Shape: Straight
  • Hose I.D.: DN 5
  • Hose I.D. (mm): 4.8 mm
  • Hose I.D. (size): -3
  • Length (mm): 66 mm
  • Maximum Working Pressure (MPa): 180.0 MPa
  • Materials of Construction: High Strength Carbon Steel, Zinc-plated
  • Maximum Working Pressure (psi): 26100 psi
  • Length (inch): 2.6"

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Type “M” female swivel

Read More Show Less

CAD Drawings + Files

Part Number
1AYLX-6-03 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513