Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #192LX-4-03C


LOADING IMAGES
192LX-4-03C

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #192LX-4-03C

BSP female swivel (60° cone)


Technical Specifications

  • Hose I.D. (inch): 3/16"
  • Connection Thread Size: 1/4"
  • Thread Type: BSP
  • Shape: Straight
  • Hose I.D.: DN 5
  • Hose I.D. (mm): 4.8 mm
  • Hose I.D. (size): -3
  • Fitting Type: 92
  • Length (mm): 64 mm
  • Maximum Working Pressure (MPa): 180.0 MPa
  • Product Style: BSP Female - Swivel (60° cone)
  • Materials of Construction: Stainless Steel
  • Maximum Working Pressure (psi): 26100 psi
  • Length (inch): 2.5"
Safety Warning

Item Information

BSP female swivel (60° cone)

Read More Show Less

CAD Drawings + Files

Part Number
192LX-4-03C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513