Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #106LX-8-08C-M-Subsea


LOADING IMAGES
106LX-8-08C-M-Subsea

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #106LX-8-08C-M-Subsea

JIC female swivel fitting


Technical Specifications

  • Connection Thread Size: 3/4"-16
  • Fitting Type: 6
  • Thread Type: UNF
  • Maximum Working Pressure (MPa): 69.0 MPa
  • Shape: Straight
  • Maximum Working Pressure (psi): 10000 psi
  • Hose I.D. (mm): n/a
  • Hose I.D. (size): n/a
  • Length (mm): 100 mm
  • Hose I.D.: n/a
  • Materials of Construction: Stainless Steel
  • Hose I.D. (inch): n/a
  • Length (inch): 3.9"
  • Product Style: JIC Female Swivel Fitting
Safety Warning

Item Information

JIC female swivel fitting

Read More Show Less

CAD Drawings + Files

Part Number
106LX-8-08C-M-Subsea IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513