Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #106LX-6-06C4462


LOADING IMAGES
106LX-6-06C4462

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #106LX-6-06C4462

JIC female swivel fitting


Technical Specifications

  • Hose I.D. (inch): n/a
  • Materials of Construction: Stainless Steel
  • Maximum Working Pressure (MPa): 69.0 MPa
  • Thread Type: UNF
  • Length (inch): 2.93"
  • Shape: Straight
  • Length (mm): 74.5 mm
  • Hose I.D.: n/a
  • Maximum Working Pressure (psi): 10000 psi
  • Hose I.D. (mm): n/a
  • Connection Thread Size: 9/16"-18
  • Fitting Type: 06
  • Product Style: JIC Female Swivel Fitting
  • Hose I.D. (size): n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

JIC female swivel fitting

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513