Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #106LX-12-12C4462


LOADING IMAGES
106LX-12-12C4462

Crimped Thermoplastic UHP Hose Fittings, LX Fitting Series | #106LX-12-12C4462

JIC female swivel fitting


Technical Specifications

  • Connection Thread Size: 1-1/16"-12
  • Thread Type: UNF
  • Fitting Type: 6
  • Shape: Straight
  • Maximum Working Pressure (MPa): 34.5 MPa
  • Hose I.D. (mm): n/a
  • Maximum Working Pressure (psi): 5000 psi
  • Hose I.D. (size): n/a
  • Hose I.D.: n/a
  • Length (mm): 95 mm
  • Materials of Construction: Stainless Steel
  • Hose I.D. (inch): n/a
  • Length (inch): 3.7"
  • Product Style: JIC Female Swivel Fitting
Safety Warning

Item Information

JIC female swivel fitting

Read More Show Less

CAD Drawings + Files

Part Number
106LX-12-12C4462 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513