Liquid Petroleum Gas LPG Hose, Series 7233 | #7233-311


LOADING IMAGES
7233-311

Liquid Petroleum Gas LPG Hose, Series 7233 | #7233-311

Liquid Petroleum Gas LPG Hose is designed for propane fuel line service on forklift and utility vehicle applications in applications to 140°F and 350 psi, Series 7233


Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Hose Inner Tube Material: Nitrile, Black
  • Cover Material: Chloroprene Rubber (CR)
  • Media: LPG, Propane
  • Specifications Met: CSA 8.1, Type I, UL 21.0
  • Compatible Fitting: HY Series
  • Inside Diameter: 5/16 inch, 7.9 mm
  • Application: Liquefied Petroleum Gas (LPG), Petroleum
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 1 Braid of Stainless Steel Wire
  • Package Type: Reel
  • Outside Diameter: 0.675 inch, 17.1 mm
  • Tube Material: Nitrile
  • Cover Color: Black
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.19 lb, 0.09 kg
  • Minimum Bend Radius: 4 inch, 101.6 mm
  • Maximum Operating Pressure: 350 psi, 24.1 bar
  • Length per Package: 500 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7233 Liquid Petroleum Gas LPG Hose provides superior service as a fuel supply hose across a wide variety of LPG/propane utility vehicle applications. The flexible industrial rubber hose provides maximum strength and corrosion resistance for a durable vibration-dampening connector between the fuel tank and engine. Series 7233 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black nitrile for superior fuel gas resistance to 140°F.
• Reinforcement: One stainless steel braids for kink resistance, strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Couplings: Parker Series 20 reattachable couplings for field installation.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Fork lifts
• Utility equipment

Industry Standards:
• CSA 8.1 Type I
• UL21

Safety/Technical:
• Design Factor: 5:1
•  Click here to link to CrimpSource® for current crimp specifications.  

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583