ARCTIC EDGE™ Low Temperature Multipurpose Oil Resistant Hose, Series 7102 | #7102-150304


LOADING IMAGES
7102-150304

ARCTIC EDGE™ Low Temperature Multipurpose Oil Resistant Hose, Series 7102 | #7102-150304 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 300
  • Hose I.D. (inch): 1-1/2
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Air, Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel to B20 in dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Gasoline) - Check fuel type with our catalogue chart., Lubricants (Oils), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: n/a
  • Compatible Fitting: 43 Series
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 4 Plies of Textile with Static Wire
  • Package Type: Reel
  • Outside Diameter: 2.031 inch, 51.6 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 0.92 lb, 0.42 kg
  • Minimum Bend Radius: 10 inch, 254 mm
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Length per Package: 200 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7102 Arctic Edge Low Temperature Oil Resistant Multipurpose Industrial Hose provides excellent service across multiple low temperature applications. The abrasion, oil, weather resistant and flexible hose resists stiffening and cracking for ease of handling to -70°F, and is qualified with permanent crimp couplings for a safe and secure connection. Series 7102 provides robust service in challenging cold environment applications.

Markets:
• Agriculture
• Aviation Ground Support Service
• Construction
• General Industrial

Features/Benefits:
• Tube: Black Class A nitrile for exceptional fuel and oil resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and durability, and static wire for a path to conduct an electrical charge to ground.
• Cover: Black chloroprene for abrasion, oil and weather resistance and durability.
• Cover: Blue longitudinal stripe for easy identification.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Oil
• Water
• Air compressor hose
• Air tool hose, including those subject to light oil mists for lubrication
• Cold weather service
• Refrigerated environments
• General transfer

Safety/Technical:
• Design Factor: 4:1
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• Do not use for fuel transfer in regulated dispensing or engine service requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Refer to the table in Catalog 4800 for fuel compatibility and service conditions.
• Refer to CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583