X-TREME™ Low Temperature Liquid Petroleum Gas LPG Hose, Series 7132XTC | #7132XTC-1000150


LOADING IMAGES
7132XTC-1000150

X-TREME™ Low Temperature Liquid Petroleum Gas LPG Hose, Series 7132XTC | #7132XTC-1000150

X-treme Low Temperature Liquid Petroleum Gas LPG Hose is designed for delivery, supply and transfer of propane in commercial and industrial applications to -65°F and 350 psi, Series 7132XTC


Technical Specifications

  • Hose I.D. (inch): 1
  • Standard Pack Qty (ft): 1 x 150
  • Maximum Working Pressure (psi): 350
  • Cover Material: Chloroprene Rubber (CR)
  • Cover Structure: Smooth, Perforated
  • Media: LPG, Propane
  • Specifications Met: CSA 8.1, Type I, UL 21.0
  • Compatible Fitting: 7661 Series
  • Inside Diameter: 1 inch, 25.4 mm
  • Application: Liquefied Petroleum Gas (LPG), Petroleum
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Carton
  • Outside Diameter: 1.5 inch, 38.1 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.63 lb/ft, 0.94 kg/m
  • Minimum Bend Radius: 8 inch, 191 mm
  • Maximum Operating Pressure: 350 psi, 24.1 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7132XTC Low Temperature Liquid Petroleum Gas LPG Hose provides excellent service across a wide variety of low temperature industrial and commercial LPG/propane delivery and supply applications. The industrial rubber hose resists stiffening and cracking and stays flexible to -65°F for ease of handling, and is available in long continuous lengths for remote delivery/transfer applications. Series 7132XTC is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging cold weather applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Delivery trucks
• In-plant processing/transfer

Industry Standards:
• CSA 8.1 Type I
• UL21

Safety/Technical:
• Design Factor: 5:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
• Strictly adhere to the inspection procedures detailed in DOT regulation 49CFR 180.416 when using this product in a mobile application such as delivery or service vehicles.
•It is an industry recognized occurrence that LPG will permeate through the hose wall during operation and storage, therefore Parker LPG hoses are produced with a pinpricked cover from the factory to relief the expansion of liquid propane to gaseous propane as it permeates through the hose wall. Great care must be taken when discharging LPG hose to reduce the incident of damaging the hose from explosive decompression. RELEASE LPG AT A RATE THAT ALLOWS THE TRAPPED LPG TO DISSIPATE AS SLOWLY AS POSSIBLE. See the Tech Alert – LPG Hose Evacuation Process for more information from your LPG Distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583