100R7 Hose - 55LT | #55LT-4-4


LOADING IMAGES
55LT-4-4

100R7 Hose - 55LT | #55LT-4-4

Parker’s 55LT Twin-Line Low Temperature Hydraulic Hose maintains superior flexibility in cold temperatures and substantially reduces tangling and abrasion damage resulting from individual hose assemblies rubbing against each other.


Technical Specifications

  • Hose Style: Twin-line
  • Hose I.D. (inch): 1/4
  • Design Factor: 4:1
  • Media: Air, Lubricants (Oils), Petroleum Hydraulic Fluids
  • Specifications Met: SAE 100R7
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 1-1/4 inch, 32 mm
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Compatible Fitting: 56 Series
  • Application: Cold Applications, Construction Equipment, Industrial Machinery, General Purpose, Hydraulics, Over-the-Sheave, Low Temperature, Mobile Hydraulic Equipment, Pneumatics
  • Inside Diameter: 1/4 inch, 6 mm
  • Weight: 0.14 lb/ft, 0.20 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Copolyester
  • Hose Reinforcement Material: Fiber
  • Outside Diameter: 1.020 inch, 26 mm
  • Product Style: Twin-Line
  • Size: -4

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 55LT Low Temperature Hydraulic Hose is recognized for its superior flexibility and high performance in low ambient temperatures. With twin-line and multi-line constructions available, the 55LT thermoplastic hose can be modified to fulfill specific requirements necessary for cold storage or refrigerated areas, construction and agriculture equipment in cool climates, hydraulic systems exposed to very low temperatures and other industrial applications that require efficient operation under cold winter weather conditions. Please review the literature listed under the Product Support tab for operating parameters and detailed technical specifications.

Markets:
• Material Handling
• Mobile Equipment

Features/Benefits:
• Twin and multi-line constructions available
• Superior flexibility in cold temperature applications

Applications:
• Hydraulic systems exposed to very low temperatures
• Excellent over-the-sheave in lift truck applications
• Cold storage or refrigerated areas
• Construction and agriculture equipment in cold climates
• Utility equipment
• Forestry

Certifications/Compliance:
• Meets/Exceeds SAE 100R7

Technical Specifications:• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563