100R18 Hose - 53DM/538DM | #53DM-6-50


LOADING IMAGES
53DM-6-50

100R18 Hose - 53DM/538DM | #53DM-6-50

This product is a non-standard. Please contact the division for more information.


Technical Specifications

  • Hose Style: Natural, Single - one piece
  • Hose I.D. (inch): 3/8
  • Design Factor: 4:1
  • Media: Air, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE J517 and 100R18
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 2 inch, 51 mm
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Application: Cold Applications, Construction Equipment, Hydraulics, Industrial Machinery, Over-the-Sheave
  • Compatible Fitting: 56 Series
  • Weight: 0.11 lb/ft, 0.16 kg/m
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Copolyester
  • Hose Reinforcement Material: Fiber
  • Size: -6
  • Inside Diameter: 3/8 inch, 10 mm
  • Outside Diameter: 16.7 mm, 0.660 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Whether you need a hydraulic hose replacement or are building new equipment, Parflex low-temperature hoses offer optimum hose flexibility in operating environments with low ambient temperatures. Designed to withstand and perform successfully in low temperatures, these hoses are ideal for applications that involve hydraulic forklifts in cold or refrigerated areas, aerial lift construction trucks, agriculture equipment in cold climates, or material handling equipment in commercial freezers. Parflex low temperature hoses also feature a 10%-30% smaller O.D. than rubber and are up to 70% lighter. Similar to 3TR18/30CT hose but with a lower operating temperature (-70°F).  

Markets:  
• Material Handling
• Construction
• Agriculture

Features/Benefits:
• Matte cover for low coefficient of friction
• Low length change under pressure
• Superior flexibility in cold temperature applications
• Better bend radius than SAE J517 and 100R18
• 3000 psi constant pressure

Applications:
• Excellent over-the-sheave in lift truck applications
• Cold storage or refrigerated areas<
• Construction and agriculture equipment in cold climates

Certifications/Compliance:
• Meets/Exceeds SAE 100R17 or SAE 100R18 (dependent on part number)

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Crimpsource Online
Product Demos & Tutorials
Video: MiniKrimp Instructional Video
Compliance, Certifications, & Safety
Parflex Ravenna ISO 9001:2015 Certificate
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563