LORD-Pak CX Manual Applicator (4:1) | #3004487


LOADING IMAGES
3004487

LORD-Pak CX Manual Applicator (4:1) | #3004487

LORD-Pak CX (coaxial) manual applicator (4:1) is a manual dispensing system ideal for field repairs, preconfigured at a 4:1 mix ratio by volume. Accommodates mix tip size: 0.34" x 5.8" x 24 elements.


Technical Specifications

  • Trade Name: LORD-Pak CX Manual Applicator (4:1)
  • Size: Mix Tip: 0.375" x 9.5" x 24 elements
Safety Warning

Item Information

LORD-Pak CX (coaxial) manual applicator (4:1) is a manual dispensing system ideal for field repairs.

• Preconfigured at a 4:1 mix ratio by volume.

• Accommodates mix tip size: 0.34" x 5.8" x 24 elements

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR