LORD-Pak 50 mL Plunger (4:1) | #3004479


LOADING IMAGES
3004479

LORD-Pak 50 mL Plunger (4:1) | #3004479

LORD-Pak 50 mL plunger (4:1) is for use with the LORD-Pak 50 mL manual applicator to dispense 50 mL cartridges at a 4:1 mix ratio by volume. Accommodates mix tip size: 0.21" x 4.5" x 24 elements.


Technical Specifications

  • Trade Name: LORD-Pak 50 mL Plunger (4:1)
  • Size: Mix Tip: 0.21" x 4.5" x 24 elements
Safety Warning

Item Information

LORD-Pak 50 mL plunger (4:1) is for use with the LORD-Pak 50 mL manual applicator to dispense 50 mL cartridges at a 4:1 mix ratio by volume.
• Accommodates mix tip size: 0.21" x 4.5" x 24 elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR