LORD-Pak 400 mL Manual Applicator (10:1) | #3004276


LOADING IMAGES
3004276

LORD-Pak 400 mL Manual Applicator (10:1) | #3004276

LORD-Pak 400 mL manual applicator (10:1) is a larger handheld, manual dispensing system ideal for field repairs, preconfigured at 10:1 mix ratio by volume. Accommodates mix tip size: 0.4" x 7.1" x 24 elements and 0.375" x 9" x 24 elements.


Technical Specifications

  • Trade Name: LORD-Pak 400 mL Manual Applicator (10:1)
  • Size: Mix Tip: 0.375" x 11" x 24 elements
Safety Warning

Item Information

LORD-Pak 400 mL manual applicator (10:1) is a larger handheld, manual dispensing system ideal for field repairs.

• Preconfigured at 10:1 mix ratio by volume.

• Accommodates mix tip size: 0.4" x 7.1" x 24 elements and 0.375" x 9" x 24 elements

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR