LORD-Pak 200 mL Pneumatic Applicator (1:1/2:1) | #3004274


LOADING IMAGES
3004274

LORD-Pak 200 mL Pneumatic Applicator (1:1/2:1) | #3004274

LORD-Pak 200 mL pneumatic applicator is a larger handheld, pneumatic dispensing system ideal for production applications. Accommodates mix tip size: 0.34" x 5.8" x 24 elements.


Technical Specifications

  • Trade Name: LORD-Pak 200 mL Pneumatic Applicator
  • Size: Mix Tip: 0.34" x 5.8" x 24 elements
Safety Warning

Item Information

LORD-Pak 200 mL pneumatic applicator is a larger handheld, pneumatic dispensing system ideal for production applications.
• Accommodates mix tip size: 0.34" x 5.8" x 24 elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR