LORD-Pak 200/400/415 mL Manual Applicator (1:1/2:1/4:1/10:1) | #3018302


LOADING IMAGES
3018302

LORD-Pak 200/400/415 mL Manual Applicator (1:1/2:1/4:1/10:1) | #3018302

LORD-Pak 200/400/415 mL manual applicator is a larger handheld, manual dispensing system ideal for field repairs. Mix ratios can be configured as 1:1, 2:1, 4:1, or 10:1 by volume.


Technical Specifications

  • Trade Name: LORD-Pak 200/400/415 mL Manual Applicator
  • Size: Mix Tip: 0.375" x 9" x 24 elements
Safety Warning

Item Information

LORD-Pak 200/400/415 mL manual applicator is a larger handheld, manual dispensing system ideal for field repairs.

• Mix ratios can be configured as 1:1, 2:1, 4:1, or 10:1 by volume

• Accommodates mix tip size: 0.375" x 9" x 24 elements and 0.39" x 8.8" x 24 elements

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR