LORD® Maxlok MX/T6 Acrylic Adhesive | #3032002


LOADING IMAGES
3032002

LORD® Maxlok MX/T6 Acrylic Adhesive | #3032002

LORD® Maxlok MX/T6 acrylic adhesive replaces welding, brazing, riveting and other mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads.


Technical Specifications

  • Package Type: 415 mL - LORD Maxlok MX/T6
  • Mix Ratio: 1:4 by Volume
  • Handling Time: 20 to 24 min @ 77°F (25°C)
  • Working Time: 6 to 9 min @ 77°F (25°C)
  • Color: Off-White to Tan Paste (T6 adhesive), Gray Paste (MX accelerator)
  • Dynamic Viscosity: 70000 to 200000 cP @ 77°F (25°C) (T6 adhesive), 100000 to 500000 cP @ 77°F (25°C) (MX accelerator)
  • Density: 8.4 to 8.9 lb/Gal (T6 adhesive), 989 to 1048 Kg/m3 (T6 adhesive), 11.45 to 12.15 lb/Gal (MX accelerator), 1372 to 1456 Kg/m3 (MX accelerator)
  • Flash Point: 53 °F (T6 adhesive), 11 °C (T6 adhesive), 201 °F (MX accelerator), 94 °C (MX accelerator)
  • Specifications Met: UL-Approved
Safety Warning

Item Information

LORD® Maxlok MX/T6 acrylic adhesive replaces welding, brazing, riveting and other mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads.


Features and Benefits:

• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation.

• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).

• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.

• UL Rated – Maxlok MX/T6 adhesive system is UL 746C certified.

• Precise Bondline – allows precise control of adhesive bondline thickness due to its content of glass beads, 0.01” (0.025 cm) diameter.

• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.


Shelf Life/Storage:

Shelf life of each component is nine months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD Maxlok MX/T6 acrylic adhesive is flammable. Do not store or use near heat, sparks or open flame.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR