LORD® AP-134 Adhesion Enhancer/Surface Modifier | #3004049


LOADING IMAGES
3004049

LORD® AP-134 Adhesion Enhancer/Surface Modifier | #3004049

LORD® AP-134 adhesion enhancer/surface modifier is a one-coat, moisture-cure primer used to promote adhesion to a variety of polar substrates.


Technical Specifications

  • Package Type: 1-gallon
  • Color: Clear, Straw Yellow Liquid
  • Kinematic Viscosity: 0.0 to 8.0 cSt @ 77°F (25°C)
  • Density: 7.2 to 7.5 lb/Gal, 863 to 899 Kg/m3
  • Flash Point: 35 °F, 1 °C
  • Percent Solids by Weight: 4.8 to 6.2
Safety Warning

Item Information

LORD® AP-134 adhesion enhancer/surface modifier is a one-coat, moisture-cure primer used to promote adhesion to a variety of polar substrates. These substrates include architectural and automotive glass, steel, aluminum, brass, e-coated metal, glass fabric, ceramic tile, vitrified clay pipe, concrete and some plastics.

Features and Benefits

• Versatile – provides a wide range of product applications by functioning as a primer to a variety of polar substrates and as an adhesive for reaction injection molding (RIM)
of polyurethane to glass.
• Easy to Apply – applies easily by spray, dip or polyester felt applicator.
• Convenient – requires only a single coat for most applications, reducing labor, solvent usage, inventory and shipping costs.

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored in a dry, well ventilated area at 70-80°F (21-27°C) in original, unopened container.

After opening, protect adhesion enhancer/surface modifier from moisture contamination. If using a 55-gallon drum, install a desiccant cartridge to dry the air drawn
into the drum when drawing off product.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: LORD AP-134
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR