LORD® Multiplane Mounts for Aerospace and Defense Applications | #106APLQ-1B


LOADING IMAGES
106APLQ-1B

LORD® Multiplane Mounts for Aerospace and Defense Applications | #106APLQ-1B

Multiplane Mounts are recommended for vibration isolation. Lightweight, compact & provide economical protection from lower frequency disturbances regardless of directions of forces. Not recommended where severe, frequently recurring shock is encountered.


Technical Specifications

  • Dynamic Axial Spring Rate: 5.3 N/mm
  • Dynamic Axial Spring Rate: 33 lb/in
  • Dynamic Radial Spring Rate: 33 lb/in
  • Maximum Dynamic Input at Resonance: 0.036
Safety Warning

Item Information

Economical protection from lower frequency. Vibration Standard stock Multiplane Mounts are recommended for the isolation of vibration. lightweight and compact, they provide economical protection from lower frequency disturbances regardless of directions of the forces. They are not recommended where severe, frequently recurring shock is encountered.
These mounts are available in load ratings from 0.25 to 8 pounds per unit. When loaded to their capacity, a system natural frequency of approximately 10 Hz results, providing effective isolation in applications where disturbing frequencies are above 20 Hz. The radial stiffness is the same as that in the axial direction.
Multiplane Mounts are easy to install. They are available in square or diamond configurations to suit a variety of design requirements. The contour of the flexing element provides uniform stress distribution.
Snubbing washers provide an interlocking system of metal parts which act to prevent damage from overload or excessive shock impact.

106APL Series
Load capacity: 0.25 to 2 lb (0.10 to 0.90 kg)
Materials:
• Metal parts and finish – aluminum alloy, chromate treated per MIL-DTL-5541, Class 1A
• Inner member – 2024-T4 aluminum
• Outer member – 2024-T3 or 2024-T4 aluminum
• Elastomer – LORD BTR® or BTR® II Silicone

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGW