LORD® 852/25GB Toughened Structural Acrylic Adhesive | #LORD 852/25GB


LOADING IMAGES
LORD 852/25GB

LORD® 852/25GB Toughened Structural Acrylic Adhesive | #LORD 852/25GB

LORD® 852/25GB adhesive system replaces mechanical fastening methods. It performs well in low-temperature environments and applications subject to high impact, high peel loads or high fatigue. Glass beads allow precise control of bondline thickness.


Technical Specifications

  • Trade Name: LORD 852/25GB Toughened Structural Acrylic Achesive
  • Mix Ratio: 10:1 by Volume
  • Handling Time: 50 to 70 min @ 75°F (24°C)
  • Working Time: 20 to 25 min @ 75°F (24°C)
  • Color: Red Paste
  • Dynamic Viscosity: 150000 to 550000 cP @ 77°F (25°C)
  • Density: 8.00 to 8.30 lb/Gal, 959 to 995 Kg/m3
  • Flash Point: 59 °F, 15 °C
Safety Warning

Item Information

LORD® 852 acrylic adhesive in combination with LORD Accelerator 25GB can be used to replace welding, brazing, riveting and other mechanical fastening methods. This toughened structural adhesive performs particularly well in low-temperature environments and applications that are subject to high impact, high peel loads or high fatigue.

LORD 852 adhesive, when mixed with LORD Accelerator 25GB, creates an adhesive system that bonds a wide variety of prepared or unprepared metals and some engineered plastics. This adhesive system is specifically formulated to provide the highest impact and peel strengths available in a room temperature curing adhesive with exceptional cohesive failure mode.

LORD Accelerator 25GB allows precise control of the adhesive bondline thickness due to its content of glass beads.

Features and Benefits:

• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation, as well as polymer composite substrates such as FRP.
• Durable – provides high strength for high-end structural bonding applications; 100% elongation improves impact strength and fatigue resistance.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C); tolerates e-coat bake with cohesive failure at 338°F (170°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.
• Non-Sag - remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life is six months when stored below 77°F (25°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD 852 adhesive is flammable. Do not store or use near heat, sparks or open flame.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR