LORD® 810/20GB Acrylic Adhesive | #LORD 810/20GB


LOADING IMAGES
LORD 810/20GB

LORD® 810/20GB Acrylic Adhesive | #LORD 810/20GB

LORD® 810/20GB flexible acrylic adhesive system bonds ACM, various metals, and engineered plastics, and contains glass beads for precise control of bondline thickness. It delivers fast cure speed and strong bonding with minimal bondline read-through.


Technical Specifications

  • Trade Name: LORD 810/20GB Acrylic Adhesive
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 20 to 25 min @ 70°F (21°C)
  • Working Time: 8 to 12 min @ 70°F (21°C)
  • Color: Black Paste
  • Dynamic Viscosity: 40000 to 130000 cP @ 77°F (25°C)
  • Density: 7.8 to 8.1 lb/Gal, 935 to 970 Kg/m3
  • Flash Point: 59 °F, 15 °C
Safety Warning

Item Information

LORD® 810 Low Read-Through (LRT) acrylic adhesive when cured with LORD Accelerator 20GB creates a flexible adhesive system for bonding ACM (Aluminum Composite Material); metals such as aluminum, galvanized steel and CRS; and engineered plastics such as PC-ABS. LORD 810 adhesive in combination with LORD Accelerator 20GB delivers fast cure speed and strong bonding with minimal
bondline read-through (BLRT).

LORD Accelerator 20GB allows precise control of the adhesive bondline thickness due to its content of glass beads.

Features and Benefits:

• Aesthetics – bonds thin and flexible substrates with little to no bondline read-through.
• Convenient – requires little or no substrate preparation for bonding metals and plastics.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils and moisture; provides excellent resistance to indirect UV exposure and weathering.

Shelf Life/Storage:

Shelf life is one year when stored below 77°F (25°C) in original, unopened container. Storage temperatures of 40-60°F (4-15°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

After dispensing product from cartridge, remove the mixing tip immediately and install supplied cartridge plugs to avoid cured adhesive from plugging cartridge.

LORD 810 adhesive is flammable. Do not store or use near heat, sparks or open flame.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR