LORD 7800 Fast Cure Urethane Adhesive | #LORD 7800-A/D


LOADING IMAGES
LORD 7800-A/D

LORD 7800 Fast Cure Urethane Adhesive | #LORD 7800-A/D

LORD® 7800-A/D adhesive is an equal-mix, urethane adhesive system used to bond composites, SMC and plastics with little surface preparation. Also bonds coated metals, such as powder-coated, primed and E-coat.


Technical Specifications

  • Trade Name: LORD 7800-A/D Fast Cure Urethane Adhesive
  • Handling Time: 12 min @ 75°F (24°C)
  • Working Time: 2 to 4 min @ 75°F (24°C)
  • Mix Ratio: 1:1 by Volume
Safety Warning

Item Information

LORD® 7800 adhesive is an equal-mix, two-component urethane adhesive system used to bond composites, SMC and plastics with little surface preparation. This adhesive will also bond coated metals, such as powder-coated, primed and E-coat.

LORD 7800 adhesive is qualified under GMW 16506 Exterior Lighting Structural Adhesives for automotive and truck headlamp assembly.

Features and Benefits:

• Rapid Cure Strength – provides rapid, outstanding cure strength development, allowing for faster manufacturing and processing.
• Consistent Cure Speeds – low exotherm cure (rate of cure less affected by bondline thickness).
• Low Tooling Temperature – allows accelerated cure with low heat up to 220°F (104°C), eliminating quality issues from cold spots in tooling experienced with other adhesives.
• Enhanced Regulatory Profile – free of heavy metals.
• Environmentally Recommended – does not contain ozone depleting chemicals.
• Environmentally Resistant – resists weathering, humidity and salt spray.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life of each component is six months when stored in a clean, dry environment at 65-85°F (18-30°C) in original, unopened container.

After opening, protect adhesive from excessive exposure to moisture by installing desiccant cartridges and/or using dry nitrogen as an inert cover.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR