LORD® 7650 Urethane Adhesive for Sign Applications | #LORD 7650 for Sign


LOADING IMAGES
LORD 7650 for Sign

LORD® 7650 Urethane Adhesive for Sign Applications | #LORD 7650 for Sign

LORD® 7650 adhesive for sign applications is a single-component, moisture-cure urethane adhesive designed to initially adhere similar to a contact adhesive, however permanently cross-link once cure develops.


Technical Specifications

  • Trade Name: LORD 7650 Urethane Adhesive for Sign Applications
  • Color: Honey Liquid
  • Dynamic Viscosity: 400 to 2000 cP
  • Density: 7.8 to 8.4 lb/Gal, 935 to 1007 Kg/m3
  • Flash Point: 26 °F, 3 °C
  • Percent Solids by Weight: 61 to 66
Safety Warning

Item Information

LORD® 7650 adhesive for sign applications is a single-component, moisture-cure urethane adhesive designed to initially adhere similar to a contact adhesive, however permanently cross-link once cure develops.

LORD 7650 adhesive adheres to open cell polyethylene foam, styrofoam, urethane foam, plastic, fabric, rubber and prepared metal.

Features and Benefits:

• Easy to Use – provides high initial tack and green strength.
• Durable – provides good impact resistance.
• Versatile – bonds a wide variety of substrates.
• Environmentally Resistant – provides good resistance to water and chemicals.
• Convenient – requires no mixing; provides working time of 15-30 minutes; requires no ovens or other heat sources for curing.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored in a clean, dry environment at 70-80°F (21-27°C) in original, unopened container.

After opening, protect adhesive from excessive exposure to moisture by installing desiccant cartridges and/or using dry nitrogen as an inert cover.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: LORD 7650
Literature and Reference Materials
Datasheet - Lord 7650 Urethane Adhesive DS3459
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR