LORD® 7610DTM Direct-to-Metal Adhesive/Sealant | #3029094


LOADING IMAGES
3029094

LORD® 7610DTM Direct-to-Metal Adhesive/Sealant | #3029094

LORD® 7610DTM direct-to-metal adhesive/sealant is a single-component, moisture-cure product offering excellent adhesion to various substrates including many plastics, glass, concrete, wood and metals, especially precoated metals.


Technical Specifications

  • Package Type: 1/10th-gallon
  • Handling Time: 6 to 12 Hours @ 77°F (25°C)
  • Working Time: 25 to 35 min @ 77°F (25°C)
  • Color: White Paste
Safety Warning

Item Information

LORD® 7610DTM direct-to-metal adhesive/sealant is a single-component, moisture-cure product offering excellent adhesion to various substrates including many plastics, glass, concrete, wood and metals, especially precoated metals.

Features and Benefits:

• Durable – creates high strength bonds, replacing mechanical fastening methods; exhibits excellent primerless adhesive properties.
• Convenient – requires no mixing; cures quickly even at low temperatures; requires no ovens or other heat sources for curing.
• Chemically Resistant – solvent resistant when cured. Painting and most cleaning processes do not affect bond strength.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.
• Temperature Resistant – uncured material can endure 225°F (107°C) for 60 minutes, and cured material can endure 325°F (163°C) for 60 minutes with no negative effect.
• Environmentally Resistant – resists weathering and aging; provides excellent resistance to indirect UV exposure.
• Environmentally Recommended – low VOC content; contains no solvent.

Shelf Life/Storage:

Shelf life is 15 months when stored in a well ventilated area at or below 80°F (27°C) in original, unopened container. Once cartridge has been opened, leave the dispense tip on to act as a seal against moisture.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR