Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
LORD® 7610DTM direct-to-metal adhesive/sealant for sign applications is a single-component, moisture-cure product offering excellent adhesion to various substrates including many plastics, glass, concrete, wood and metals, especially precoated metals.
LORD® 7610DTM direct-to-metal adhesive/sealant for sign applications is a single-component, moisture-cure product offering excellent adhesion to various substrates including many plastics, glass, concrete, wood and metals, especially precoated metals.
Features and Benefits:
• Durable – creates high strength bonds, replacing mechanical fastening methods; exhibits excellent primerless adhesive properties.
• Convenient – requires no mixing; cures quickly even at low temperatures; requires no ovens or other heat sources for curing.
• Chemically Resistant – solvent resistant when cured. Painting and most cleaning processes do not affect bond strength.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.
• Temperature Resistant – uncured material can endure 225°F (107°C) for 60 minutes, and cured material can endure 325°F (163°C) for 60 minutes with no negative effect.
• Environmentally Resistant – resists weathering and aging; provides excellent resistance to indirect UV exposure.
• Environmentally Recommended – low VOC content; contains no solvent.
Shelf Life/Storage:
Shelf life is 15 months when stored in a well ventilated area at or below 80°F (27°C) in original, unopened container. Once cartridge has been opened, leave the dispense tip on to act as a seal against moisture.
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.