LORD® 7556-A/C Urethane Adhesive for Sign Applications | #LORD 7556-A/C for Sign


LOADING IMAGES
LORD 7556-A/C for Sign

LORD® 7556-A/C Urethane Adhesive for Sign Applications | #LORD 7556-A/C for Sign

LORD® 7556-A/C adhesive for sign applications is an equal-mix, two-component clear urethane adhesive system used to bond Lexan, ABS, polycarbonate and other plastics. This adhesive will also bond primed metals.


Technical Specifications

  • Trade Name: LORD 7556-A/C Urethane Adhesive for Sign Applications
  • Mix Ratio: 1:1
  • Color: Translucent Paste (resin), Translucent Paste (curative)
  • Dynamic Viscosity: 40000 to 160000 cP @ 77°F (25°C) (resin), 80000 to 300000 cP @ 77°F (25°C) (curative)
  • Density: 9.64 to 10.04 lb/Gal (resin), 1155 to 1203 Kg/m3 (resin), 9.2 to 9.6 lb/Gal (curative), 1102 to 1150 Kg/m3 (curative)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (curative), > 93 °C (curative)
  • Percent Solids by Weight: 100
Safety Warning

Item Information

LORD® 7556-A/C adhesive for sign applications is an equal-mix, two-component clear urethane adhesive system used to bond Lexan, ABS, polycarbonate and other plastics. This adhesive will also bond primed metals.

Features and Benefits:
• Non-Flammable – does not require explosion-proof equipment.
• Environmentally Recommended – does not contain ozone depleting chemicals.
• Environmentally Resistant – resists weathering, humidity and salt spray; UV resistant.
• Chemically Resistant – solvent resistant when cured. Painting and most cleaning processes do not affect bond strength.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:
Shelf life is six months when stored in a clean, dry environment at 70-80°F (21-27°C) in original, unopened container.
After opening, protect adhesive from excessive exposure to moisture by replacing protective cap on the cartridge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR