LORD 7542 Urethane Adhesive | #LORD 7542-A/B


LOADING IMAGES
LORD 7542-A/B

LORD 7542 Urethane Adhesive | #LORD 7542-A/B

LORD® 7542-A/B adhesive is an equal-mix, two-component urethane adhesive system used to bond FRP, SMC and other plastics with little surface preparation. This adhesive will also bond primed metals.


Technical Specifications

  • Trade Name: LORD 7542-A/B Urethane Adhesive
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 1-2 Hours @ 75°F (24°C)
  • Working Time: 4 to 7 min @ 75°F (24°C)
  • Color: Dark Brown Liquid (resin), Tan or Green Liquid (curative)
  • Dynamic Viscosity: 1500 to 4500 cP @ 77°F (25°C) (resin), 7000 to 14000 cP @ 77°F (25°C) (curative)
  • Density: 11.45 to 11.75 lb/Gal (resin), 1372 to 1408 Kg/m3 (resin), 10.3 to 10.6 lb/Gal (curative), 1234 to 1270 Kg/m3 (curative)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (curative), > 93 °C (curative)
  • Specifications Met: UL-Approved
Safety Warning

Item Information

LORD® 7542 adhesive is an equal-mix, two-component urethane adhesive system used to bond FRP, SMC and other plastics with little surface preparation. This adhesive will also bond primed metals.


Features and Benefits:

• Non-Flammable – does not require explosion-proof equipment.

• Environmentally Recommended – does not contain ozone depleting chemicals.

• Environmentally Resistant – resists weathering, humidity and salt spray.

• Chemically Resistant – solvent resistant when cured. Painting and most cleaning processes do not affect bond strength.

• UL Approved – UL 746C certified.


Shelf Life/Storage:

Shelf life is six months when stored in a clean, dry environment at 65-85°F (18-30°C) in original, unopened container. Prolonged exposure to temperatures below 50°F (10°C) during shipping or storage may cause variations in cured properties and/or significant reduction in shelf life.

After opening, protect adhesive from excessive exposure to moisture by installing desiccant cartridges and/or using dry nitrogen as an inert cover.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR