LORD® 6144S Silver Conductor | #LORD 6144S


LOADING IMAGES
LORD 6144S

LORD® 6144S Silver Conductor | #LORD 6144S

LORD® 6144S silver conductor is a one-component, thermosetting conductive epoxy designed for surface mount attachment of electronic component devices. It is primarily used as a chip-to-lead frame adhesive for tantalum capacitors.


Technical Specifications

  • Trade Name: LORD 6144S Silver Conductor
  • Color: Silver Paste
  • Dynamic Viscosity: 9000 to 11000
  • Cure Time: 15
Safety Warning

Item Information

LORD® 6144S silver conductor is a one-component, thermosetting conductive epoxy designed for surface mount attachment of electronic component devices. It is primarily used as a chip-to-lead frame adhesive for tantalum capacitors.

Features and Benefits:
• Application Diversity – may be applied by screen printing, syringe or pin transfer.
• Excellent Adhesion – cured film provides excellent mechanical properties with good bonding to a variety of surfaces.
• Excellent Conductivity – cured film provides excellent electrical conductivity.

Shelf Life/Storage:
Shelf life is eight weeks from date of manufacture when stored at -15°C in original, unopened container.

This material is shipped frozen. Material should be stored frozen until ready for application. Consult handling instructions for thawing.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: LORD 6144S
Compliance, Certifications, & Safety
SDS-MSDS-Safety-Data-Sheet---LORD-2232-Solvent
Literature and Reference Materials
Datasheet - Lord 6144S Silver Conductor DS4005
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR