LORD® 606/6GB Acrylic Adhesive | #3021620


LOADING IMAGES
3021620

LORD® 606/6GB Acrylic Adhesive | #3021620

LORD® 606/6GB adhesive system creates strong bonds with excellent surface cure & minimal surface preparation. Fast-setting system bonds composites including DCPD resin & DCPD-based FRP and contains glass beads for precise control of bondline thickness.


Technical Specifications

  • Package Type: 490 mL - LORD 606/6GB
  • Mix Ratio: 10:1 by Volume
  • Handling Time: 20 to 24 min @ 75°F (24°C)
  • Working Time: 4 to 6 min @ 75°F (24°C)
  • Color: Gray Paste
  • Dynamic Viscosity: 100000 to 300000 cP @ 77°F (25°C)
  • Density: 8.7 to 9.7 lb/Gal, 1042 to 1162 Kg/m3
  • Flash Point: 59 °F, 15 °C
Safety Warning

Item Information

LORD® 606 adhesive when cured with LORD Accelerator 6GB creates a fast-setting adhesive system that will bond composites including DCPD (dicyclopentadiene) resin and modified DCPD resin based FRP (fiber reinforced plastic). This mixed adhesive can also cross-bond composites to many metals.

LORD 606 adhesive in combination with LORD Accelerator 6GB utilizes a unique patented technology to create exceptionally strong bonds with excellent surface cure and minimal surface preparation.

LORD Accelerator 6GB allows precise control of the adhesive bondline thickness due to its content of glass beads.

Features and Benefits:

• Versatile – bonds difficult-to-bond composites, such as DCPD based FRP, and a wide range of metals with minimal surface preparation.
• Environmentally Resistant – resists dilute acids, alkalis, solvents, water immersion, moisture and weathering.
• Non-Sag - remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life is six months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD 606 adhesive is flammable. Do not store or use near heat, sparks or open flame.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR