LORD® 5206/55GB Acrylic Adhesive | #LORD 5206/55GB


LOADING IMAGES
LORD 5206/55GB

LORD® 5206/55GB Acrylic Adhesive | #LORD 5206/55GB

LORD® 5206/55GB acrylic adhesive system replaces mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads. Contains glass beads that allow precise control of bondline thickness.


Technical Specifications

  • Trade Name: LORD 5206/55GB Acrylic Adhesive
  • Mix Ratio: 4:1 by Voume
  • Handling Time: 24 to 28 min @ 75°F (24°C)
  • Working Time: 6 to 8 min @ 75°F (24°C)
  • Color: Gray Paste
  • Dynamic Viscosity: 100000 to 220000 cP @ 77°F (25°C)
  • Density: 8.35 to 8.80 lb/Gal, 1001 to 1054 Kg/m3
  • Flash Point: 53 °F, 11 °C
Safety Warning

Item Information

LORD® 5206 acrylic adhesive in combination with LORD Accelerator 55GB replaces welding, brazing, riveting and other mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads.


LORD Accelerator 55GB allows precise control of the adhesive bondline thickness due to its content of glass beads, 0.01" (0.025 cm) diameter.


Features and Benefits:


• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation.

• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).

• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.

• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.


Shelf Life/Storage:


Shelf life of each component is six months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow component to return to room temperature before using. Protect from exposure to direct sunlight.


LORD 5206 acrylic adhesive is flammable. Do not store or use near heat, sparks or open flame.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR