LORD® 506 Acrylic Adhesive | #3003755


LOADING IMAGES
3003755

LORD® 506 Acrylic Adhesive | #3003755

LORD® 506 acrylic adhesive when cured with LORD Accelerator 4, 17 or 19 creates a semi-flexible adhesive system that will quickly bond a wide variety of thermoplastics and thermoset plastics.


Technical Specifications

  • Package Type: 1/10th-gallon
  • Handling Time: 8 to 12 min @ 75°F (24°C)
  • Working Time: 6 to 8 min @ 75°F (24°C)
  • Color: Colorless to Amber Gel
  • Dynamic Viscosity: 20000 to 70000 cP @ 77°F (25°C)
  • Density: 8.25 to 8.65 lb/Gal, 989 to 1036 Kg/m3
  • Flash Point: 53 °F, 11 °C
Safety Warning

Item Information

LORD® 506 acrylic adhesive when cured with LORD Accelerator 4, 17 or 19 creates a semi-flexible adhesive system that will quickly bond a wide variety of thermoplastics and thermoset plastics.

LORD 506 acrylic adhesive can be cured with either LORD Accelerator 4, LORD Accelerator 17 or LORD Accelerator 19. LORD Accelerator 4 is a no-mix accelerator applied to the substrate before the acrylic adhesive. LORD Accelerators 17 and 19 must be mixed into the acrylic adhesive prior to application. LORD Accelerator 19 is available in off-white or black.

Features and Benefits:

• Versatile – bonds a wide variety of substrates including ABS, acrylic, polycarbonate, FRP, prepared metals, urethane, phenolic, polysulfone, and vinyl; can be used with both Mix-In and No-Mix accelerators.
• Convenient – cures very quickly at room temperature.
• Durable – accommodates shock and sudden stress loading.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils and moisture; provides excellent resistance to indirect UV exposure and weathering.

Shelf Life/Storage:

Shelf life is six months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR