LORD® 406 Acrylic Adhesive | #3021009


LOADING IMAGES
3021009

LORD® 406 Acrylic Adhesive | #3021009

LORD® 406/17 acrylic adhesive system can be used to replace welding, brazing, riveting and other mechanical fastening methods. It performs well in low-temperature environments and applications that are subject to high impact or high peel loads.


Technical Specifications

  • Package Type: CX - LORD 406/17
  • Mix Ratio: 10:1 by Volume
  • Handling Time: 12 to 17 min @ 75°F (24°C)
  • Working Time: 6 to 10 min @ 75°F (24°C)
  • Color: Tan Paste
  • Dynamic Viscosity: 100000 to 300000 cP @ 77°F (25°C)
  • Density: 9.10 to 9.70 lb/Gal, 1090 to 1162 Kg/m3
  • Flash Point: 59 °F, 15 °C
Safety Warning

Item Information

LORD® 406 acrylic adhesive in combination with LORD Accelerator 17, 19 or 19GB can be used to replace welding, brazing, riveting and other mechanical fastening methods. This adhesive performs particularly well in low-temperature environments and applications that are subject to high impact or high peel loads.

LORD 406 acrylic adhesive, when mixed with LORD Accelerator 17, 19 or 19GB, creates an adhesive system that bonds a wide variety of prepared or unprepared metals and engineered plastics. This adhesive system is specifically formulated to provide the highest impact and peel strengths available in a room temperature curing adhesive.

LORD 406 acrylic adhesive can be mixed with either LORD Accelerator 17, LORD Accelerator 19 or LORD Accelerator 19GB. LORD Accelerator 19 improves the high temperature resistance of LORD 406 acrylic adhesive, and is available in off-white or black.

LORD Accelerator 19GB allows precise control of the adhesive bondline thickness due to its content of glass beads. LORD Accelerator 19GB is available in off-white or grey.

Features and Benefits:

• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation, as well as engineered thermoplastics including XENOY, polycarbonate, ABS and acrylics.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.
• UL Approved – when mixed with LORD Accelerator 19, adhesive system is UL 746C certified.

Shelf Life/Storage:

Shelf life is nine months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD 406 adhesive is flammable. Do not store or use near heat, sparks or open flame.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR