LORD® 320/310-B Black Epoxy Adhesive | #3016092


LOADING IMAGES
3016092

LORD® 320/310-B Black Epoxy Adhesive | #3016092

LORD® 320/310-B Black epoxy adhesive system is used to bond cured rubber treated with LORD 7701 adhesion enhancer/surface modifier. It also bonds metals and plastics, both thermosets and thermoplastics.


Technical Specifications

  • Package Type: 200 mL - LORD 320/310-B Black
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 6 to 8 Hours
  • Working Time: 0.5 to 1 Hours
  • Color: Off-White Paste (resin), Black Paste (hardener)
  • Dynamic Viscosity: 300000 to 1000000 cP @ 77°F (25°C) (resin), 200000 to 700000 cP @ 77°F (25°C) (hardener)
  • Density: 12.5 to 12.9 lb/Gal (resin), 1498 to 1546 Kg/m3 (resin), 10.3 to 11.0 lb/Gal (hardener), 1234 to 1318 Kg/m3 (hardener)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (hardener), > 93 °C (hardener)
Safety Warning

Item Information

LORD® 320/310-B Black adhesive is a two-component epoxy adhesive system used to bond cured rubber treated with LORD 7701 adhesion enhancer/surface modifier. This adhesive system also bonds metals and plastics, both thermosets and thermoplastics.

Features and Benefits:

• Fast Cure – rapidly cures when heated at 200-325°F (93-162°C).
• Durable – provides good impact resistance down to -40°F (-40°C).
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists humidity, salt spray and temperature extremes.
• High Temperature Resistant – resists postbakes up to 400°F (204°C).
• Chemically Resistant – solvent resistant when cured; anti-corrosion processes including phosphatizing and ELPO (e-coat) coatings do not affect the adhesive or its bond strength.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR