LORD® 305-1/307-2 Epoxy Adhesive | #3003557


LOADING IMAGES
3003557

LORD® 305-1/307-2 Epoxy Adhesive | #3003557

LORD® 305-1/307-2 epoxy adhesive system is designed for assembling food processing machinery, including gaskets, bushings, shock-absorbing devices and rubber rolls. Also provides excellent adhesion to prepared metals, prepared rubber & other materials.


Technical Specifications

  • Package Type: 1-quart - LORD 305-1
  • Color: Clear Amber Liquid
  • Dynamic Viscosity: 10000 to 18000 cP @ 77°F (25°C)
  • Density: 9.4 to 10.0 lb/Gal, 1126 to 1198 Kg/m3
  • Flash Point: > 200 °F, > 93 °C
Safety Warning

Item Information

LORD® 305-1/307-2 adhesive is a general purpose, medium viscosity, two-component epoxy adhesive system designed for assembling food processing machinery, including gaskets, bushings, shockabsorbing devices and rubber rolls. It also provides excellent adhesion to prepared metals, prepared rubber and other materials. LORD 305-1/307-2 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight and weathering.
• Temperature Resistant – performs at temperatures from -30°F to +250°F (-34°C to +121°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, greases and oils.
• Excellent Engineering Properties – provides low shrinkage, good creep properties and low water absorption.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR