LORD® 304-1/304-2 Epoxy Adhesive | #3003547


LOADING IMAGES
3003547

LORD® 304-1/304-2 Epoxy Adhesive | #3003547

LORD® 304-1/304-2 epoxy adhesive is a high viscosity adhesive system used for applications that require gap filling or non-sag characteristics on a vertical surface. It provides excellent adhesion to prepared metals and rubber, FRP, phenolic, and wood.


Technical Specifications

  • Package Type: 1-gallon - LORD 304-1
  • Color: Gray Paste
  • Dynamic Viscosity: 40000 to 400000 cP @ 77°F (25°C)
  • Density: 11.5 to 12.3 lb/Gal, 1378 to 1474 Kg/m3
  • Flash Point: 185 °F, 85 °C
Safety Warning

Item Information

LORD® 304 adhesive is a general purpose, high viscosity, two-component epoxy adhesive system used for applications that require gap filling or non-sag characteristics on a vertical surface. This adhesive system provides excellent adhesion to prepared metals, fiberglass reinforced plastics (FRP), phenolic, wood, prepared rubber and other materials. LORD 304 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight and weathering.
• Temperature Resistant – performs at temperatures from -30°F to +250°F (-34°C to +121°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, greases and oils.
• Excellent Engineering Properties – provides low shrinkage, good creep properties and low water absorption.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

LORD 304-1 resin will crystallize if exposed to temperatures below 60°F (16°C), resulting in a lumpy or grainy appearance. If resin exhibits any indication of crystallization, heat material to 80°F (27°C) for 6 hours, mixing occasionally by hand. Be sure to scrape down sides and bottom of container. Continue to heat and mix until material is smooth and homogenous. Allow material to reach room temperature before application.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR